iQue® Red Blood Cell Lysis Buffer (10X)
Red Blood Cell (RBC) Lysis Buffer has been designed, formulated, and tested to ensure optimal lysis of human RBCs in single-cell suspensions with minimal effects on leukocytes. RBC Lysis Buffer is supplied as a 10X solution containing ammonium chloride, potassium carbonate, and EDTA, and should be diluted in sterile water prior to use. Nucleated RBCs are not effectively lysed with ammonium chloride. This buffer is not intended for use with whole blood from any other species. This RBC lysis buffer is supplied as a 10X solution and should be diluted to 1X in sterile water. 100 mL of 10X concentrate will yield a quantity of 1X solution that is sufficient to lyse 50 mL of whole blood.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $102.00
- Item No.:
- 97095
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
iQue® Red Blood Cell Lysis Buffer (10X)
User Manual
Applications
-
ApplicationImmune Cell Function
-
Research Area
-
Antibody Discovery
-
Drug Discovery
- Immuno-Oncology
-
Antibody Discovery
Biological Information
-
TargetHuman
General Specifications
-
Laser Configuration
-
Blue-Red
- Violet-Blue-Red
-
Blue-Red
Product Information
-
BrandiQue®
-
Pack Size1
Volumes
-
Volume100 mL