jetPEI® DNA Transfection
jetPEI® transfection reagent is a linear polyethylenimine derivative, free of components of animal origin, ideal for automated or manual High Throughput Screening in adherent and suspension cells. Three protocols are available: reverse, batch and forward.
- Price (USD):
- $480.00
- Item No.:
- 101000053
- Availability:
- pcs
Choose your Transfection Reagent For Life Science Research
High-Throughput Screening (HTS) is widely used in pharmaceutical industry and basic & translational research to study biological processes. HTS bioassays are almost exclusively conducted in the microtiter plate formats (96, 384 or 1536 wells), which makes the use of a highly reproducible transfection reagent indispensable.
Key Benefits:
Versatile:Well-suited for adherent and suspension cells.Efficient:Fast methods to transfect cells for HTS.Robust:Exceptionally reproducible results.Flexible:Reverse, batch & forward protocols available.
Applications
-
Application
-
Plasmid transfection
- High Throughput Screening (HTS)
-
Plasmid transfection
-
Cell TypeAdherent and suspension cells
Biological Information
-
Amount of NaCl50 mL
-
Molecule deliveredDNA
-
Number of transfections1 ml of jetPEI® is sufficient to perform up to 2000 transfections in 96-well plates.
General Specifications
-
Amount of ReagentjetPEI® 1 mL
-
Reagents and Kits TypejetPEI®
Product Information
-
Provided WithProvided with 150 mM NaCl solution for complex formation
Storage Conditions
-
Storage Conditions5 °C ± 3 °C