Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.
Item No.: 
YCW313-AC-02
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Knob Weight
Knob Weight
Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.
Item No.:
YCW313-AC-02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Laser Marking
    Yes

General Specifications

  • Product Shape
    Knob weights
  • Surface Finish
    Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Hardness
    ca. 110 HB
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    1 g
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box
  • Product Line
    Proof Line

Weight

  • Susceptibility
    < 0.03
  • Total Weight
    1 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.