Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Individual M1 weights from 1 kg to 10 kg, material: galvanized brass, in plastic case.
Item No.: 
YCW655-AC-02
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Knob Weight
Knob Weight
Individual M1 weights from 1 kg to 10 kg, material: galvanized brass, in plastic case.
Item No.:
YCW655-AC-02
Number of pieces
1

Overview

Specifications

Individual M1 weights from 1 kg to 10 kg, material: galvanized brass, in plastic case.

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    M1
  • Denomination
    M1

Features

  • Laser Marking
    Yes

General Specifications

  • Product Shape
    Knob weights
  • Surface Finish
    Finely Turned

Operating Conditions

  • Maximum Permissible Error According to OIML R111
    250 mg

Physicochemical Information

  • Density
    7,850 kg/m³
  • Magnetism
    < 200 µT

Product Information

  • Nominal Mass Value
    5 kg
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box
  • Product Line
    Proof Line

Weight

  • Total Weight
    5 kg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.