LABORATORY VACUUM PUMP, 110V/60Hz, EACH.
Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.
- Price (USD):
- $2,050.00
- Item No.:
- 16615
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vacuum Laboratory Pumps
Laboratory vacuum pumps, 98%
The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.
The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial Enumeration
-
Market
-
Food & Beverage
-
Environmental/Water Testing
- Pharma/Biotech
-
Food & Beverage
Compliance Information
-
CertificationNone
-
Dust / Water Protection According to IEC 529IP 44
-
Electrical / Battery itemYes
Dimensions
-
Dimensions WxDxH338 × 225 × 250 mm
-
Filter DiameterN/A
General Specifications
-
Additional Product SpecificationsNo
-
Culture MediaN/A
-
Flow Rate> 26.0 L/min
-
Maximum Viscosity< 150 cSt
-
Membrane Color | Grid ColorN/A
-
Pump Flow26 l /min
Materials of Construction
-
Filter MaterialN/A
Operating Conditions
-
Maximum Vacuum13 mbar
-
Operating Pressureno information available
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Input Wattage120 Watts
-
Line Frequency60 Hz
-
Line Voltage110 V
-
Power Requirements110 V | 60 Hz
Product Information
-
Pack Size1
-
TypeInstrument
-
Type of PumpVacuum Pump