Manual vacuum pump with manometer

Repairable, hand-operated vacuum pump with pressure gauge, easy to use and ideal for extracting, filtering, and filling liquids, venting fluid lines, and detecting leaks. Lightweight, sealed, and self-lubricating, it has an outlet valve with tap and snap-on cap, so it can be vented without disconnecting from the vacuum line. A vacuum of 25 in. (635 mm) Hg can be quickly generated and maintained. The vacuum is released one-handed with the index finger.

Price (USD)
$434.00
Article number: 
16673
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Manual vacuum pump with manometer
Manual vacuum pump with manometer

Repairable, hand-operated vacuum pump with pressure gauge, easy to use and ideal for extracting, filtering, and filling liquids, venting fluid lines, and detecting leaks. Lightweight, sealed, and self-lubricating, it has an outlet valve with tap and snap-on cap, so it can be vented without disconnecting from the vacuum line. A vacuum of 25 in. (635 mm) Hg can be quickly generated and maintained. The vacuum is released one-handed with the index finger.

Price (USD):
$434.00
Item No.:
16673
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Repairable, hand-operated vacuum pump with pressure gauge, which is easy to use and ideal for extracting, filtering, and filling liquids, venting fluid-carrying lines, and detecting leaks. This lightweight, sealed, and self-lubricating pump features an outlet valve with a tap and a snap-on cap, so the pump does not need to be disconnected from the vacuum line for venting. A vacuum of 25 in. (635 mm) Hg can be quickly generated and maintained. Only one hand is needed to release the vacuum lever—the vacuum is released with the index finger.

Features:

  • The pressure gauge displays the vacuum in kPa and inHg for visual monitoring of the pumping rate and progress.
  • Control via variable adjustment of the vacuum relief.
  • The pump reaches full pressure with just two pump strokes, ensuring efficient operation.
  • The outlet valve with a tap and plug cap allows the pump to be vented without disconnecting it from the vacuum line.
  • Variable vacuum release is adjusted using a lever on the pump.
  • The hose connection fits hoses with an inner diameter of 0.25 in.

Applications

  • Application
    Microbial Enumeration
  • Market
    • Food & Beverage
    • Environmental/Water Testing
    • Pharma/Biotech

Compliance Information

  • Certification
    None
  • Electrical / Battery item
    No

General Specifications

  • Flow Rate
    Variable
  • Maximum Viscosity
    N/A
  • Pump Flow
    no information available

Operating Conditions

  • Maximum Vacuum
    Variable
  • Operating Pressure
    no information available

Power Requirements

  • Input Wattage
    No
  • Line Frequency
    No
  • Line Voltage
    no voltage
  • Power Requirements
    without power

Product Information

  • Pack Size
    1
  • Type of Pump
    Hand-Operated Vacuum Pump

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.