Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

MaxiCaps® Holder single round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Item No.: 
5ZGI--0010
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
MaxiCaps® Holder single round
MaxiCaps® Holder single round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Item No.:
5ZGI--0010
Number of pieces
1

Overview

Specifications

The holder is designed to accommodate all different MaxiCaps® heights. A few easy steps are all it takes to exchange the filter elements. MaxiCaps® is attached to the holder using two knurled thumbscrews that can be tightened without the use of any tools. When MaxiCaps® is mounted on the holder, all connections are readily accessible. The MaxiCaps® holder is available as single holder or three-round holder.

The T-style MaxiCaps® holder is designed to accommodate all 3 T-style MaxiCaps® sizes.

Materials of Construction

  • Housing Material
    AISI 316L (1.4404) stainless steel

Product Information

  • Brand
    Maxicaps®
  • Filter Holder Type
    Single Round Capsules Holder
  • Type
    MaxiCaps® Holder