- Shop
- Virus Clearance
- Virus Filtration
- Maxicaps® MR Virosart® HF
Maxicaps® MR5 Virosart® HF
Maxicaps® MR Virosart® HF offers large-scale, single-use virus filtration with up to 14.4 m² area. This single-use system offers a versatile and economical solution for modern biopharmaceutical manufacturing.
- Item No.:
- 3VI--28-MCG-MR5
Maxicaps® MR Virosart® HF offers large-scale, single-use virus filtration with up to 14.4 m² area. This single-use system offers a versatile and economical solution for modern biopharmaceutical manufacturing.
Overview
Specifications
Choose your Virosart® HF
Ideal for high volume, large-scale virus filtration, Maxicaps® MR Virosart® HF ensures cost-effective, reliable biopharmaceutical processing. This innovative solution is tailored to meet the demands of modern bioprocessing, offering a fully contained, pre-sterilized, and pre-assembled system that significantly reduces setup time, footprint and operational risks.
Key Features
- Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
- Ready-to-Use: Pre-sterilized and pre-assembled for immediate deployment.
- Risk Mitigation: Minimizes risk of contamination and operational errors.
- Space Saving: Compact design with 90% less tubing and connectors.
- Time Saving: Reduces test time by up to 4 hours.
- Cost-Effective: Lowest total cost of ownership for large-scale single-use processes.
- Flexible Connections: Compatible with Opta®, 1.5" Tri-Clamp, and other standard fittings.
- Comprehensive Testing: Each unit is integrity tested and complies with regulatory standards.
- Sterile Delivery Options: Complete device gamma irradiated in a validated sterilization process.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.
Maxicaps® MR Virosart® HF
Available filtration area:
4.8 m² I 51.7 ft²
7.2 m² I 77.5 ft²
9.6 m² I 103.3 ft²
12 m² I 129.2 ft²
14.4 m² I 155 ft²
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector(s)Inlet: 2 AseptiQuik® at 1.5" Tri-clamp | Outlet: 3 AseptiQuik® at 1.5" Tri-clamp
Dimensions
-
Filtration Area12 m² I 129.2 ft²
General Specifications
-
Capsule/Cartridge FormatMaxicaps® MR
-
Filter FormatLarge Scale Filtration Devices
-
Tubing
-
Inlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
- Outlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
-
Inlet | Reinforced Silicon Tube (¾" ID × 1⅛" OD; 750 mm)
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HF
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated