MDS Sterile SP 102-1521, 500g, 6 Units

The Microcarrier Delivery System (MDS) products comprise microcarriers delivered ready-to-use in single-use format. Microcarriers and single-use bag are delivered pre-sterilized by Gamma irradiation, allowing direct seeding into bioreactors. No preparation steps needed. Customized formats available to order up to 8 Kg per bag.

Star-Plus microcarriers are fabricated from cross-linked modified polystyrene cores and positively charged to promote rapid cell attachment and enhanced growth performance of adherent cell types in a variety of medium formulations. The non-protein coated surface of Star-Plus microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
AMDS05SPS500
Discontinued
MDS Sterile SP 102-1521, 500g, 6 Units
MDS Sterile SP 102-1521, 500g, 6 Units

The Microcarrier Delivery System (MDS) products comprise microcarriers delivered ready-to-use in single-use format. Microcarriers and single-use bag are delivered pre-sterilized by Gamma irradiation, allowing direct seeding into bioreactors. No preparation steps needed. Customized formats available to order up to 8 Kg per bag.

Star-Plus microcarriers are fabricated from cross-linked modified polystyrene cores and positively charged to promote rapid cell attachment and enhanced growth performance of adherent cell types in a variety of medium formulations. The non-protein coated surface of Star-Plus microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
AMDS05SPS500
Discontinued

Overview

Specifications

Star-Plus microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Star-Plus microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Star-Plus

Sterility/Purity

  • Purity
    Sterile