Tacta® Mechanical Pipette, 12 Channel
The 12-channel Tacta® Mechanical Pipette is expertly designed for effortless, comfortable pipetting applications.
Top Features of Tacta® Mechanical Pipettes
- Specially designed ergonomic handle and finger hook for maximum comfort
- Less force required, reducing the risk of injury
- Easy to use, clean and maintain
Popular Applications for Tacta® Mechanical Pipettes
- Enzyme-linked immunoassay (ELISA)
- Cell culture
- Polymerase chain reaction (PCR)
Item numbers LH-729230, LH-729240 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,530.00
- Item No.:
- LH-729220
- Availability:
- pcs
- Piece
- 1
Want Up to 40% Off?
Get a special discount on this item by participating in our Pipette Trade-In program.
- Send us your old pipette for a new pipette at a discounted price
- Use Promo Code LLHTD00171 and receive up to 40% off when placing your order or when requesting a quote.
- Make sure you are signed in on eShop page to enter Promo Code on cart page
- Discover terms, conditions of trade-in program on Pipette Trade-In page
- Valid in: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, and United States (eShop & Request a Quote); Australia, Bangladesh, Brunei, Bulgaria, Cambodia, Czech Republic, Estonia, Fiji, Greece, Hungary, India, Indonesia, Italy, Japan, Laos, Latvia, Lithuania, Luxembourg, Malaysia, Malta, Myanmar, Nepal, New Zealand, Pakistan, Papua New Guinea, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, South Korea, Sri Lanka, Switzerland, and Thailand (Request a Quote only)
Choose your Tacta® Mechanical Pipettes
The 12-channel Tacta® Mechanical Pipette is a premium lab instrument featuring unparalleled comfort and reliability. Its design results from extensive research and development, designed to offer you perfect balance and maximum comfort while pipetting.
Less Force Required
Not only has Sartorius designed the 12-channel Tacta® Mechanical Pipette with comfort in mind, but also safety. This advanced pipette requires less force for use than other pipettes, causing less strain. Low pipetting cycle forces reduce risk of WRULD (Work Related Upper Limb Disorder). Further, you will experience unparalleled ease in loading and ejection, given Sartorius’ unique Optiload and Optiject features.
Safe-Cone Filters Protect your Pipette
Sartorius has designed the 12-channel Tacta® Mechanical Pipette to last. The exchangeable Safe-Cone Filters act as barriers to reduce the risk of contaminating internal components of the pipette. The unique Safe-Cone Filter ejector removes used filters without human contact with contaminated filters. These filters are available for all Tacta® models greater than 10 µl and offer a cost-effective method to reduce contamination when using standard non-filtered tips.
Unique Features Enhance Pipetting
The 12-channel Tacta® Mechanical Pipette has several unique features to help enhance your user experience and results. With a clear, easy-to-read display, you can easily visualize the set volume without straining your eyes, helping to eliminate guesswork. Easy volume adjustment with locking feature and user adjustment further enhance your choices and ensure accurate results.
Simple Pipette Cleaning
Tacta® 12-channel pipettes can be wiped with 70% ethanol and mild detergents. Further, Tacta® pipettes are fully autoclavable and steam-sterilized without assembly. These pipettes also have high UV and chemical resistance.
Brochure
Catalog
Datasheet
Other
User Manual
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandTacta®
Volume
-
Volume0.5 – 10 µL
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.