Microsart 3pl Manifold 100 mL Stainless Steel

The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice for liquid testing as it provides reliable and reproducible results. A suitable and thoughtful filtration equipment is at least as important as high quality membrane filters and reliable media plates. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold: select the proper manifold for your individual microbiological testing procedure, choose between reusable and single use funnels or filtration units, and decide between different sizes of manifolds and enjoy the manifold that adapts to your needs.
Price (USD)
$4,800.00
Article number: 
168M3-SS100
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart 3pl Manifold 100 mL Stainless Steel
Microsart 3pl Manifold 100 mL Stainless Steel
The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice for liquid testing as it provides reliable and reproducible results. A suitable and thoughtful filtration equipment is at least as important as high quality membrane filters and reliable media plates. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold: select the proper manifold for your individual microbiological testing procedure, choose between reusable and single use funnels or filtration units, and decide between different sizes of manifolds and enjoy the manifold that adapts to your needs.
Price (USD):
$4,800.00
Item No.:
168M3-SS100
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

100% Stainless steel for minimized cleaning effort

  • full autoclavability without disassembly Sterile venting in critical applications
  • reduced risk of secondary contamination Quick connection adapters
  • for fast connection of tubing and fast interconnection of 2 manifolds Low working height
  • for ergonomic working in laminar flow

Applications

  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental

Components

  • Material Filter Support
    Stainless steel frit

Connections (Physical)

  • Inlet
    3

Dimensions

  • Filter Diameter
    ⌀ 47 mm and ⌀ 50 mm
  • Suitable Membrane Filter Diameter
    • 47 mm
    • 50 mm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A
  • Material o-ring | seal
    Silicone

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Installation Option
    Interconnectable
  • Pack Size
    1
  • Type
    Instrument

Usage Protocols

  • Autoclaving
    121 °C for 30 min

Volume

  • Funnel Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.