Microsart ATMP Fungi (100)
Microsart® ATMP Fungi is designed for the direct detection of fungi in cell cultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).
- Item No.:
- SMB95-1012
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® Rapid Sterility Testing
With Microsart® ATMP Fungi you can rapidly detect contamination of almost all fungal species in cell-culture within 3 h. In a Real-time PCR highly specific TaqMan® probes bind to a very conserved DNA-sequence of the fungal genome. This kit is designed for contamination control of ATMPs. The PCR Kit validation based on EP 5.1.6., EP 2.6.27, USP<1223>.
Catalog
Flyer
Presentation
User Manual
Applications
-
ApplicationFungal Detection
-
Application AreaRapid testing
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Pack Size4x25
-
TypeReagents
-
What you receivereagents for 100 PCR reactions
Volume
-
Sample Volume10 µl