Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® ATMP Mycoplasma Detection Kit
Microsart® ATMP Mycoplasma Detection Kit
Mycoplasma contamination sources can vary and be difficult to trace. Common sources include human contamination and contaminated laboratory equipment. The Microsart® ATMP Mycoplasma is your perfect solution for performing Mycoplasma testing of cell-based therapeutics.
Top Features
- Time-to-result within three hours
- Specificity in PCR detection system through TaqMan® probes
- Easy handling and high security
Popular Applications
- Lab research
- Quality control (QC)
- Mycoplasma contamination testing according to EP 2.6.7 in cell-based therapeutics
- Item No.:
- SMB95-1003
Mycoplasma contamination sources can vary and be difficult to trace. Common sources include human contamination and contaminated laboratory equipment. The Microsart® ATMP Mycoplasma is your perfect solution for performing Mycoplasma testing of cell-based therapeutics.
Top Features
- Time-to-result within three hours
- Specificity in PCR detection system through TaqMan® probes
- Easy handling and high security
Popular Applications
- Lab research
- Quality control (QC)
- Mycoplasma contamination testing according to EP 2.6.7 in cell-based therapeutics
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
Fast detection of Mycoplasma contamination in Advanced Therapy Medicinal Products (ATMP) is very important. With the Microsart® ATMP Mycoplasma, testing time can be reduced from weeks to just three hours. Additionally, the TaqMan® probe adds high specificity to the PCR system and minimizes result interpretation. The Microsart® ATMP Mycoplasma has been effectively validated according EP 2.6.7 in combination with EP 2.6.21 with respect to the detection limit for all listed Mycoplasma species, specificity and robustness for autologous cell transplants (e.g. chondrocytes).
Efficient Applications
Mycoplasma are present in most cell culture facilities and tissue culture labs. It is estimated that Mycoplasma are responsible for up to 60% of cell culture contamination. The Microsart® ATMP Mycoplasma real-time PCR kit is specially designed for hospitals, institutions and companies involved in testing Mycoplasma contamination according to EP 2.6.7 in cell-based therapeutics. It can be used to directly detect Mollicutes (Mycoplasma, Acholeplasma, Spiroplasma) in cell cultures and cell culture-derived biologicals, ATMPs.
High Performance
Mycoplasma are detected explicitly by amplifying a highly conserved rRNA operon, or more precisely, a 16S rRNA coding region in the mycoplasma genome. The mycoplasma-specific amplification is detected at 520 nm (FAM™ channel). The kit includes a ready-to-use Mastermix containing polymerase, primers and FAM™- and ROX™ - labeled probes, which allow specific detection of mollicute species and an internal control. A detection limit of less than 10 CFU/mL for all Mycoplasma species mentioned in the European Pharmacopoeia fulfills its requirements for sensitivity and specificity and robustness.
Contamination Prevention
The kit contains dUTP instead of dTTP, so the option is available to degrade amplicons from previous analyses using uracil-DNA glycosylase (UNG). Thus, the occurrence of false-positive results can be minimized. UNG is not included in the kit. The internal amplification control detects False-negative results due to PCR inhibitors or improper DNA extraction. The Internal Control DNA can be added directly to the PCR master mix to act as a PCR control or monitor the extraction process. The amplification of the internal control is detected at 610 nm (ROX™ channel). Using uracil-DNA glycosylase (UNG), the kit contains dUTP instead of dTTP to degrade amplicons from previous analysis by using uracil-DNA glycosylase (UNG). This minimizes the occurrence of false-positive results.
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Compliance Information
-
EP 2.6.7 ValidatedYes
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® ATMP
-
Pack Size25
-
TypeReagents
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.