Microsart Base 47 mm, stainless steel

Frit for base support
- Price (USD):
- $146.00
- Item No.:
- 1ZU---0002
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
Choose your Microbiology Accessories
Microsart Base 47 mm, stainless steel
Applications
-
ApplicationFor adaptation of: Stainless steel funnels, Microsart@filter, Microsart Funnels, Biosart 100 Monitors with Adapter 16424
Dimensions
-
Diameter⌀ 47 mm
-
Filtration Area12.5 cm²
Materials of Construction
-
Material o-ring | sealSilicone (SI)
Product Information
-
BrandMicrosart®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.