Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® Calibration Reagent Mycoplasma orale
Microsart® Calibration Reagent Mycoplasma orale
Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.
- Article number:
- SMB95-2022
- Piece
- 1
Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
Microsart® Calibration Reagents provide isolated genomic DNA of a specific Mycoplasma species. Titrated genomic DNA can serve for creating standard curves by using dilutions of the material as sample in a quantitative Real-time PCR. Furthermore quantified genomic DNA can be used for specifity testing during assay validation.
To obtain the microorganisms, a special liquid culture medium was inoculated with an early passage strain and harvested at the end of the logarithmic growth phase by repeated washing and centrifugation. After DNA extraction and purification the concentration of the DNA was quantified photometrically (A 260/280) and with an ultrasensitive fluorescent nucleic acid stain for quantitating double-stranded DNA (dsDNA) calibrated to weight reference standards and controlled by qPCR (compared against exactly quantified calibrator plasmids).
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Biological Information
-
SpeciesMycoplasma orale
Components
-
Additional Required Components
-
qPCR cycler
-
PCR reaction tubes
-
Centrifuge for 1.5 mL PCR tubes
-
Pipettes
- PCR kit
-
qPCR cycler
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Pack SizeN/A
-
TypeReagents
-
What you receive
-
1 vial with 10^8 genome copies lyophilized
- 3 vials buffer
-
1 vial with 10^8 genome copies lyophilized
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.