Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Microsart® Calibration Reagent Mycoplasma synoviae

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Price (USD)
$428.00
Article number: 
SMB95-2025
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart® Calibration Reagent Mycoplasma synoviae
Microsart® Calibration Reagent Mycoplasma synoviae

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

Price (USD):
$428.00
Item No.:
SMB95-2025
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Microsart® Calibration Reagents provide isolated genomic DNA of a specific Mycoplasma species. Titrated genomic DNA can serve for creating standard curves by using dilutions of the material as sample in a quantitative Real-time PCR. Furthermore quantified genomic DNA can be used for specifity testing during assay validation.

To obtain the microorganisms, a special liquid culture medium was inoculated with an early passage strain and harvested at the end of the logarithmic growth phase by repeated washing and centrifugation. After DNA extraction and purification the concentration of the DNA was quantified photometrically (A 260/280) and with an ultrasensitive fluorescent nucleic acid stain for quantitating double-stranded DNA (dsDNA) calibrated to weight reference standards and controlled by qPCR (compared against exactly quantified calibrator plasmids).

Applications

  • Application
    Mycoplasma Detection
  • Application Area
    Rapid testing

Biological Information

  • Species
    Mycoplasma synoviae

Components

  • Additional Required Components
    • qPCR cycler
    • PCR reaction tubes
    • Centrifuge for 1.5 mL PCR tubes
    • Pipettes
    • PCR kit

Dimensions

  • Filter Diameter
    N/A

General Specifications

  • Culture Media
    N/A
  • Detection Method
    PCR
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Pack Size
    N/A
  • Type
    Reagents
  • What you receive
    • 1 vial with 10^8 genome copies lyophilized
    • 3 vials buffer

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.