Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Microbiological Testing
- Kits & Assays
- MIcrosart RESEARCH Bacteria (100)
MIcrosart RESEARCH Bacteria (100)
Microsart® RESEARCH Bacteria is used for fast and reliable Real-time PCR-based detection of bacterial contamination in cell cultures or cell culture supernatants.
- Article number:
- SMB95-1010
Microsart® RESEARCH Bacteria is used for fast and reliable Real-time PCR-based detection of bacterial contamination in cell cultures or cell culture supernatants.
Overview
Specifications
Choose your Microsart® Rapid Sterility Testing
With Microsart® RESEARCH Bacteria you can rapidly detect contamination of more than 95 % of all known bacterial species within 2 1/2 h. In a Real-time PCR highly specific TaqMan® probes bind to a very conserved DNA-sequence that is common for all bacteria (gram-positive and gram negative). This kit is designed for contamination control in academia or during drug development and in-process in biopharma or regenerative medicine.
Applications
-
ApplicationBacteria Detection
-
Application AreaRapid testing
Components
-
Additional Required Components
-
qPCR cycler (FAM and ROX)
-
PCR reaction tubes (DNA-free)
-
Centrifuge for 1.5 mL PCR tubes
-
Pipettes
-
Filter tips (DNA-free)
-
Vortex
-
Mixer
- Optional: extraction kit
-
qPCR cycler (FAM and ROX)
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® RESEARCH
-
Pack Size4 × 25
-
TypeReagents
-
What you receivereagents for 100 PCR reactions
Volume
-
Sample Volume2 µl
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.