- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® RESEARCH Mycoplasma
Microsart® RESEARCH Mycoplasma
The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.
- Article number:
- SMB95-1006
The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
The Microsart® RESEARCH Mycoplasma real-time PCR kit is especially designed for fast and reliable Mycoplasma contamination control in cell cultures, cell culture supernatants and media most applicable in research and development, e.g. biotech and biopharmaceutical research and development, universities and governmental research groups or for in-process control during biopharmaceutical production processes. 2 µl sample material can be added directly to the PCR reaction tube without the need for any sample preparation. Nevertheless standard DNA isolation procedures can be done optional prior to the DNA amplification. The DNA can be amplified with the help of any qPCR cycler that is able to detect the dyes FAM ™and ROX™ and the evaluation can be performed with the standard cycler software. The use of TaqMan® probes adds specificity to the PCR detection system. Due to the high specificity no melting curve analysis is needed after the amplification steps.
- Fast results within less than 3 hours
- Easy to use
- Reliable screening with a small sample volume
- Cost saving
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Compliance Information
-
Regulatory RequirementsNot EP 2.6.7 validated
Components
-
Additional Required Components
-
qPCR cycler
-
PCR reaction tubes
-
Centrifuge for 1.5 mL PCR tubes
-
Pipettes
- Optional: extraction kit
-
qPCR cycler
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® RESEARCH
-
Pack Size4 × 25
-
TypeReagents
-
What you receive
-
Mycoplasma Mix
-
Rehydration Buffer
-
Positive DNA Control
- PCR grade Water
-
Mycoplasma Mix
Volume
-
Sample Volume2 µl
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.