Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® Validation Standard Mycoplasma gallisepticum
Microsart® Validation Standard Mycoplasma gallisepticum
Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.
- Item No.:
- SMB95-2013
Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
European Pharmacopoeia 2.6.7 Mycoplasmas requires validation of sensitivity and robustness with respect to sample matrix. In addition, the method shall show a performance equal or better to the classical cultivation procedure. As most test and cell culture labs are frighten to cultivate mycoplasma, such comparison is not easy to accomplish.
Microsart® Validation Standards are not infectious and therefore safe in use. They are titrated to 10 CFU/ml, the sensitivity limit for NAT-based methods like PCR to replace the traditional culture method.
The mycoplasma cells used for the manufacture of Microsart® Validation Standard are low passage reference strains cultivated in culture broth described in EP 2.6.7. The cultures are harvested in the early logarithmic phase of the growth to avoid an atypical high ratio of dead mycoplasma particles, titrated immediately in culture broth and plated on Hayflick and Frey medium for quantification based on colony forming units (CFU).
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Biological Information
-
SpeciesMycoplasma gallisepticum
Compliance Information
-
Regulatory RequirementsFor EP 2.6.7 compliant validation
Components
-
Additional Required Components
-
qPCR cycler
-
PCR reaction tubes
-
Centrifuge for 1.5 mL PCR tubes
-
Pipettes
-
Extraction kit
- PCR kit
-
qPCR cycler
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Pack SizeN/A
-
TypeReagents
-
What you receive
-
3 vials with 10 CFU lyophilized
- 2 vials negative control lyophilized
-
3 vials with 10 CFU lyophilized
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.