Minisart® NY25 Syringe Filter 17845----------R, 0.2 µm Polyamide (Nylon)
Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 17845 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version R is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $1,660.00
- Item No.:
- 17845----------R
- Availability:
- pcs
- Pieces
- 1,000
Choose your Minisart® with PP Housing
Non-sterile Minisart® NY syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The polyamide membrane combines fastest flow with low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Bulk packs for less waste
- Minimum extractables or leachables
- Low non-specific binding
- Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
Application
-
Ultracleaning of aqueous and organic solutions
- Particle Removal
-
Ultracleaning of aqueous and organic solutions
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 50 mL/min for water at 1 bar (14.5 psi) |≥ 70 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyamide (PA/NY)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.0 bar (44 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NY
-
Device TypeSyringe Filters
-
Pack Size1000
-
PackagingBulk packed
-
Sample Type
-
Aqueous
-
Solvents
- Solvent Mixtures
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 100 – 200 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.