Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE
Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $177.00
- Item No.:
- 17573--------ACK
- Availability:
- pcs
- Pieces
- 50
Choose your Minisart® with PP Housing
Individually packed and sterile Minisart® SRP syringe filters are optimal for immediate usage whenever sterile filtration or clarification of harsh solvent samples prior to HPLC or GC is needed. The low-binding PTFE membrane is the best option for leachable free filtration. It provides highest chemical compatibility and is suitable for pH values of 1 - 14. For hydrophilic solutions pre-rinsing with a solvent would be necessary to make the hydrophobic membrane permeable for aqueous liquids. Due to the hydrophobic nature Minisart SRP can also be used for sterile venting. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Sterile and ready-to-use
- Minimum extractables or leachables
- Highest chemical compatibility
- Suitable as venting filter
Catalog
Flyer
User Manual
Applications
-
Application
-
Ultracleaning of air and gases
- Particle Removal
-
Ultracleaning of air and gases
-
Application Area
-
Analytical sample preparation
- Venting
-
Analytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 15 mm
-
Filtration Area1.7 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 55 mL/min for methanol at 1 bar (14.5 psi) | ≥ 800 mL/min for air at 0.1 bar (1.5 psi)
-
Total ThroughputUp to 15 mL
-
pH Range1.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 1.1 bar (16 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® SRP
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample Type
-
Solvents
-
Air/Gas
-
Acids
- Bases
-
Solvents
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 30 – 100 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.