Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16532 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Price (USD)
$1,080.00
Article number: 
16532----------Q
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16532 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Price (USD):
$1,080.00
Item No.:
16532----------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Non-sterile Minisart® High Flow syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user. The low binding membrane is tightly connected with the housing which allows bidirectional use. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates.

  • Bulk packs for less waste
  • PVC-free
  • Glueable, e.g. to tubing
  • Bidirectional use possible
  • Slightly asymmetric PES with superior flow rate

Applications

  • Application
    Sterile filtration and clarification of aqueous solutions
  • Application Area
    • Sterile filtration
    • Clarification
    • Particle removal

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

Features

  • High Flow
    Yes

General Specifications

  • Filter Paper/Membrane Color
    Dark Blue
  • Flow Rate
    ≥ 140 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    3.0 – 12.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    6 bar (87 psi)
  • Operating Pressure
    6 bar (87 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.4 bar (49.3 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® High Flow
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Ethylene oxide
    • Gamma irradiation

Volume

  • Hold-up Volume
    ≤ 250-300 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.