Minisart® Syringe Filter, Polyethersulfone, Pore Size 0.45 µm, Female Luer Lock, Male Luer Slip, Pack Size 500
Utilize the Minisart® High Flow Syringe Filter for optimal delivery of the highest flow rates of aqueous liquids with a pH of 3-12. Due to the asymmetric structure, the PES surface virtually behaves like a prefilter.
Top Features of Minisart® High Flow Syringe Filters
- Bulk packaging for less waste
- Minimum extractables
- Low non-specific binding
- Outstanding chemical compatibility
Popular Applications for Minisart® High Flow Syringe Filters
- Filtration of aqueous liquids
- Sterile filtration, clarification and particle removal
- Price (USD):
- $972.00
- Item No.:
- 16533----------Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed.
Acrylic housing
The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates.
PES Membranes
Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates.
Non-Specific Binding
When working with several aqueous samples and solvents, selecting a product with non-specific protein adsorption is important. This is exactly what is found with the Minisart® High Flow Syringe Filter. These specifications are found in the membrane of the product itself, making it a core feature of use.
No Waste
Working in a waste-free environment is essential for both the process and the cleanup. With the Minisart® High Flow Syringe Filter, you can maintain cleanliness since the product is packaged in bulk. Free from worrying about waste, more attention can be given to the project at hand.
Flow Rate
The specifications of the Minisart® High Flow Syringe Filter result in an excellent flow rate. This rate stands at 220 mL/min with water at 1 bar (14.5 psi). The total throughput of the product rests at 100 mL.
Brochure
Catalog
User Manual
Applications
-
ApplicationClarification and particle removal of aqueous solutions such as media, buffers and sera
-
Application Area
-
Clarification
- Particle removal
-
Clarification
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
Features
-
High FlowYes
General Specifications
-
Filter Paper/Membrane ColorAmber
-
Flow Rate≥ 140 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range3.0 – 12.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure6 bar (87 psi)
-
Operating Pressure6 bar (87 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® High Flow
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.