Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.45 µm, Non-Sterile, Male Luer Slip, Male Luer Slip, Pack Size 500
Minisart® Acticosart with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases with a pH of 3 - 12. Type 17840 has a 0.45 µm PTFE and a reservoir with active carbon. It can be used for venting and adsorption of substances. It has a male luer slip inlet and outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by EO.
- Price (USD):
- $2,570.00
- Item No.:
- 17840----------Q
- Availability:
- pcs
- Pieces
- 500
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Non-sterile Minisart® Acticosart syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows venting under non-sterile conditions. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The active carbon filling adsorbs molecules, e.g. unpleasant smell resulting from polymerisation reactions. The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user.
- Bulk packs for less waste
- PVC-free
- Active carbon filling
- Glueable, e.g. to tubing
Applications
-
ApplicationUltracleaning of air and gases
-
Application Area
-
Venting
- Moisture barrier
-
Venting
Connections (Physical)
-
Connector InletMale Luer Slip
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 26 mm
-
Filtration Area5.3 cm²
Features
-
High FlowNo
General Specifications
-
Filter Paper/Membrane ColorClear/Blue
-
Flow Rate≥ 2300 mL/min for air at 0.1 bar (1.5 psi)
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Material PrefiltersActive Carbon
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure1 bar (14.5 psi)
-
Operating Pressure1 bar (14.5 psi)
Physicochemical Information
-
Bubble Point≥ 0.9 bar (13 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® Acticosart
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAir/Gas
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.