Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.65 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16569 with a pore size of 0.65 µm can be used for particle and yeast cell removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Price (USD)
$167.00
Item No.: 
16569----------K
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.65 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50
Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.65 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16569 with a pore size of 0.65 µm can be used for particle and yeast cell removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$167.00
Item No.:
16569----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Individually packed and sterile Minisart® NML syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. The SFCA membrane is the best option for leachable free filtrations and is available in many different pore sizes. The very low non-specific binding characteristics of this membrane makes it a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.

  • Sterile and ready-to-use
  • SFCA in many pore sizes
  • Very low non-specific binding
  • PVC-free
  • Bidirectional use possible

Applications

  • Application
    Clarification and particle removal of aqueous solutions such as media, buffers and sera
  • Application Area
    • Clarification
    • Particle removal

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

Features

  • High Flow
    No

General Specifications

  • Filter Paper/Membrane Color
    Pink
  • Flow Rate
    ≥ 250 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Cellulose Acetate (CA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 1.3 bar (19 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.65 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.