MODDE®| DOE for Ambr® | Web Course

The objective of this course is to introduce the MODDE®|DOE functionality to Ambr® users as well as future Ambr® users. To demonstrate the benefits of the MODDE integration and empower users to develop their understanding of DOE principles. To ensure a good training experience, the virtual training, are split into 3 sessions over 3 days, as seen below. The training will consist of theoretical sections with presentations and practical parts including click-along examples, exercises, and homework.

The success of our participants is close to our hearts, therefore we offer, as part of this course, a follow-up call for open questions and to help with the first DOE setup.

Please register via "Request a quote" , and add the course date to it.

Item No.: 
UT-MC-2336

*Custom/bulk order quotes are provided within 72 hours of request.

Language Information

Seminars are given in English. In-depth discussion, course material, and printed material are in English hence knowledge of English is required.

Schedule

Session 1 (3h): Introduction into MODDE®/ DOE and DOE with Ambr®

  • What is DOE
  • What is DOE in Ambr®
  • Set-up design in Ambr®

Session 2 (3h): Training on MODDE®/ DOE and DOE with Ambr ®

  • Introduction into screening design
  • Click along examples, Demo
  • Live Exercise
  • Homework

Session 3 (3h): Training on MODDE®/ DOE and DOE with Ambr®

  • Introduction into optimization designs
  • Additional Practical Examples,
  • Live exercise
  • Optional: discuss your DOE

Optional Follow-up call (45 min):

  • Q&A
  • Support/ advice for first DOE

Course Material and Software

The electronic course material (course slides and exercises) will be sent out by email two weeks before the course starts. MODDE® course license for each delegate will also be delivered

MODDE® needs admin rights to be installed so please contact IT soonest. Sartorius cannot help you to install MODDE®. We recommend you have two screens or one projector and one PC to follow the course and demos easily. However, this is not required.

We recommend completing the basic Ambr® training before starting this course.

You may want to have a look at our scaling webinar:

DOE-Based Establishment of Scale-Down Bioprocess Models using Clustered Multivariate Data

If you have any questions, please do not hesitate to send an e-mail to: umetrics_academy@sartorius.com

Cost and Conditions

The basis course fee for an open online course is 814€ per delegate.

Cancellations received later than two weeks before the course starts will not be refunded. For courses cancelled more than two weeks before the course starts, Sartorius Stedim Data Analytics AB will retain 10% of the course fee to cover administrative costs and the rest of the amount will be refunded.

Course participant(s) can be substituted by the registering company as long as Sartorius Stedim Data Analytics AB is notified.

Sartorius Stedim Data Analytics AB are providing courses based on a sufficient number of registrants. Therefore, Sartorius Stedim Data Analytics AB reserves the right to cancel the course 14 days prior to the course start date, if the number of registrants is too low. Full refund will be made to these registrants. A 10% discount will be made to any registrant(s) enrolling in the next available course.

Features

  • Display
    8798982308448  

Product Information

  • Brand
    8798952260192