Choose your Attachment Solutions
The MSC Attachment Solution is a xeno-free, ready-to-use, 100X concentrated solution composed of sterile, affinity purified human fibronectin (hFN) that supports the attachment and spreading of human mesenchymal stem cells (hMSC) cultured in serum-free medium. MSC Attachment Solution application validated and quality tested to provide optimal attachment and growth of hMSCs derived from multiple sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC), and umbilical cord tissue (UC-MSC).
This attachment solution is also particularly effective for the culture of cells that are not capable of synthesizing their own biomatrix or when culturing cells in serum-free medium.
Features
- Xeno-free
- Qualified with hMSC from multiple sources
- Ready-to-use, 100X concentrated solution
- Designed for use with a serum-free culture system
- Suitable for both hMSC proliferation and differentiation assays
Applications
-
Application Area
-
Cell & Gene Therapy
- Stem Cell Biology
-
Cell & Gene Therapy
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent
Product Information
-
BrandNutriCoat
-
Package TypeVial
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume1 mL