NITROCELLULOSE, 8.0µ, 80mm, 100Pk

Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.
Price (USD)
$491.00
Item No.: 
11301--80----ALN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
NITROCELLULOSE, 8.0µ, 80mm, 100Pk
NITROCELLULOSE, 8.0µ, 80mm, 100Pk
Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.
Price (USD):
$491.00
Item No.:
11301--80----ALN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Cellulose nitrate is a standard material for membrane filters and offers a wide range of pore sizes from 8 µm to 0.45 µm. The larger pore sizes (8 µm, 5 µm, 3 µm) find use for cell retention, the 0.45 µm pore size for particle collection. The high non-specific adsorption of the cellulose nitrate membrane is very advantageous for diagnostic kits.

Cellulose nitrate membrane filters, white no grid, presterilized in bags of 5

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    ⌀ 80 mm
  • Membrane Thickness
    130 µm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Pore Size
    8 µm

Product Information

  • Pack Size
    100
  • Type
    Consumables

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.