Octet® Amine Coupling Second Generation Reagent Kit
Amine Coupling Second Generation Reagent Kit is sufficient for 960 immobilizations onto Amine Reactive Second Generation (AR2G) Biosensors. For screening and kinetics biosensors only.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,250.00
- Item No.:
- 18-5095
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Contains: 10X Kinetics Buffer - 50 ml, Sulfo NHS - 573 mg, 10mM Sodium Acetate pH 4.0 - 200 ml, 10mM Sodium Acetate pH 5.0 - 200 ml, 10mM Sodium Acetate pH 6.0 - 200 ml, 1M Ethanolamine pH 8.5 - 200 ml, and 10mM PBS pH 7.4 - 500ml.
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RED96e
- Octet® RH16
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.