Octet® Compliance Suite Software Validation Package Version 14

Octet® Compliance Suite Validation Package for Version 14.

Provides structured materials to support customer-executed software validation in regulated environments. Includes the Validation User Guide, software validation test scripts, calculation and analysis verification workflows (kinetics, quantitation, and preprocessing), example datasets, and test files.

**Note:** Validation planning, execution, and approval are performed by the end user. Requires an existing Octet® Compliance Suite v14 installation.

Item No.: 
50-0301
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Compliance Suite Software Validation Package Version 14
Octet® Compliance Suite Software Validation Package Version 14

Octet® Compliance Suite Validation Package for Version 14.

Provides structured materials to support customer-executed software validation in regulated environments. Includes the Validation User Guide, software validation test scripts, calculation and analysis verification workflows (kinetics, quantitation, and preprocessing), example datasets, and test files.

**Note:** Validation planning, execution, and approval are performed by the end user. Requires an existing Octet® Compliance Suite v14 installation.

Item No.:
50-0301

Overview

Specifications

The Octet® Software Validation Package is designed for laboratories using Octet® Software Version 14 with the Octet® Compliance Suite and Compliance Hub operating in regulated environments where they are responsible for software validation within their own quality system.

**What's Included:**
• Validation User Guide – Defines scope, framework, and customer responsibilities aligned to regulatory requirements
• Software Validation Test Scripts – Tests for user/role permissions, access controls, audit trail behavior, electronic signatures, and security settings
• Analysis & Calculation Verification – Workflows for confirming kinetics and quantitation curve fits and data preprocessing checks
• Example Datasets & Test Files – Octet® data files, analysis settings, and test folders for result confirmation and reproducibility
• Reusable Validation Artifacts – Templates and worksheets for evidence capture, documentation, and audit-ready reporting

**Intended For:**
• Laboratories operating under GxP requirements (GLP, GMP)
• QC, QA, and regulated development teams
• Organizations subject to FDA 21 CFR Part 11 regulations
• Validation, quality, and IT teams responsible for software qualification

**Note:** This package does not include Sartorius personnel performing validation and is not a substitute for IQ, OQ, or PQ. Regulatory compliance remains the customer's responsibility.

  • Hard Disk
    250 GB (min) / 512 GB (Recommended)
  • Processor
    Dedicated 2 cores (min) / Dedicated 4 cores (recommended)
  • Server
    Windows Server 2025 (Recommended), 2019, or 2022

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® R8e
    • Octet® RH16
    • Octet® RH96
  • Display
    1920 × 1080

General Specifications

  • Operating System Compatibility
    Windows 10 64-bit Professional/Enterprise or Windows 11

Product Information

  • Brand
    Octet®BLI
  • License Period
    Perpetual

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.