Octet® Sample Diluent
Octet sample dilution buffer for quantitation assays, 50mL. Contains Kathon
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $100.00
- Item No.:
- 18-1104
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® Sample Diluent
Applications
-
Application
-
Quantitation
-
Kinetics
- Impurity Testing
-
Quantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RH16
-
Octet® RED96e
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
Octet® ProA Calibrator Set is intended for the calibration of the Octet® ProA Biosensors and generation of a standard curve for IgG titer measurement. The set includes 8 calibrators with IgG concentrations ranging from 1 – 700 ug/mL.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Sartorius’ Octet® Kinetics Buffer 10X (10x KB) is essential for kinetics applications performed on the Octet® platform with Octet® biosensors.
Key Features of Octet® Kinetics Buffer 10X
- Optimized buffer matrix to be used in kinetics assays
- Compatible with all Octet® biosensors and Octet® systems
Top Applications for Octet® Kinetics Buffer 10X
- Kinetics assays on the Octet platform
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.