Optifit Tip, 5-350 µl, Refill Tower MAX (9600 tips)
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
- Item No.:
- 790352MAX
- Pieces
- 9,600
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Optifit Pipette Tips
Optifit Tip, 5-350 µl refill tower multipack including 10x960 tips.
The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes.
Optifit Tips are available in various packaging types for all your needs:
- Single Tray racks – purity certified tip racks
- Refill Packs - purity certified and ecological refill packages
- Refill Towers - space-saving and ecological refill packages
- Flexibulk boxes - space-saving, ecological and economical bulk boxes
- Standard bulk – economical bulk boxes
While Optifit Tip trays are colour coded for easy matching with a corresponding, colour coded Sartorius pipette, they do also match with most other pipette due to their universal design.
Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.
- Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
- Easy matching with a suitable Sartorius pipette with colour coded tip trays
- Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
- Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips
Dimensions
-
Dimensions WxDxH638 x 472 x 394 mm
-
Length54 mm
Features
-
Extended LengthNo
-
Wide BoreNo
Product Information
-
BrandOptifit
-
Pack Size9600
-
PackagingRefill Tower
-
Tip TypeNon-filtered tips
Sterility
-
Delivery ConditionNon-Sterile
-
PurityNon-sterile
Volumes
-
Volume5 – 350 µL