Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

pPLUS® LV includes a set of packaging plasmids (REV, GAG/POL and VSV-G) designed with the e-Zyvec® assembly technology for Lentivirus production. These plasmids have been optimized to work together with FectoVIR®-LV, in a Third-Generation Lentiviral transfection process, providing enhanced LV yields with high titers and infectivity. They are readily available from Research Grade to GMP.

Amount of Reagent
Item No.: 
101000271
*Custom/bulk order quotes are provided within 72 hours of request.
pPLUS® LV-GAG/POL 1mg
pPLUS® LV-GAG/POL 1mg

pPLUS® LV includes a set of packaging plasmids (REV, GAG/POL and VSV-G) designed with the e-Zyvec® assembly technology for Lentivirus production. These plasmids have been optimized to work together with FectoVIR®-LV, in a Third-Generation Lentiviral transfection process, providing enhanced LV yields with high titers and infectivity. They are readily available from Research Grade to GMP.

Item No.:
101000271

Overview

Specifications

Elevate your lentivirus production with pPLUS® LV, a designed set of GAG/POL, REV, and VSV-G plasmids. Engineered to seamlessly integrate with FectoVIR®-LV in a third-generation transfection process, these plasmids deliver enhanced yields with high-quality titers.

Benefits:

  • Efficiency: As good as market standard.
  • Off-the-shelf plasmids available in different pack sizes, on demand for fast supply.
  • Scalable: pPLUS® LV are available from Research to GMP grade.
  • Compatible with various production systems.
  • Cost-Saving: Royalties and Licenses free.

Applications

  • Application
    Lentiviral vectors (LV) manufacturing using HEK-293 derivative cells cultivated in suspension

Biological Information

  • Molecule delivered
    DNA

Compliance Information

  • Product Documentation
    • Protocol 
    • Certificate of Analysis 
    • Master Safety Data Sheet
  • Quality Grade
    R&D

General Specifications

  • Amount of Reagent
    pPLUS® LV-GAG/POL 1 mg

Product Information

  • Pack Size
    1mg

Storage Conditions

  • Storage Conditions
    -20 °C ± 5 °C