Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Article number: 
PMA35001
Piece
1
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution
Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Item No.:
PMA35001
Number of pieces
1

Overview

Specifications

If you do not want to make any compromises when mixing large amounts of paint, the new PMA.Power is the ideal solution. Its monolithic weigh cell featuring a resolution of 0.1 g and a weighing capacity extending up to 35 kg enables you to pour components quickly and accurately into relatively large paint cans.

Thanks to its high resolution, you will also find it easy to pour in small amounts with total accuracy on the PMA.Power scale. This lets you save money by not having to buy a second scale.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Recalculation function
  • Standard serial interface port

Accessories Information

  • Accessories Included
    USB data cable

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 43
  • Ex Approval/Zone
    Non ex
  • Protection Against Fire
    TÜV NORD CERT in accordance with HD 384.4.482 S1:1997

Connections (Data)

  • Data Interface
    RS-232 9 Pin

Dimensions

  • Dimensions WxDxH
    350 × 240 × 132.5 mm
  • Weighing Pan Dimensions
    350 × 240 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 25.0
  • Display
    Backlit 14-segment LCD
  • Recalculation Function
    Yes
  • Scale Interval
    0.1 g

General Specifications

  • External Calibration Weight
    10 kg | F2
  • Temperature Range
    0°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    35,000 g

Power Requirements

  • Power Consumption
    8 VA, max. 16 VA
  • Power Requirements
    100 – 240 V

Product Information

  • Brand
    PMA.Power
  • Product Line
    PMA.Power

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.