The Palletank® for shipping was specifically developed for the secure and convenient shipment of bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The associated shipping kit must be purchased along with the Palletank® container for the system to be complete.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (5)

  • Palletank® for Shipping
  • Palletank® Shipping Kit
  • Palletank® for Variable Volume Shipping
  • Plastic Palletank® for Shipping
  • Plastic Palletank® for Shipping 500 L
    Item no.
    FXC308397
    Volume
    500 L
    Dimensions
    1,200 mm × 800 mm × 1,070 mm
    Materials of Construction
    HDPE/ABS
    Bottom Gates
    1
  • The Palletank® for shipping is a qualified system that was specifically developed for the secure and robust shipment of sterile bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit. The shipping kit acts as a compression unit to firmly secure the filled Flexsafe® l Flexel® 3D Bags whilst in transit. Top and bottom tubing is protected to prevent damage and a rigid lid is locked securely prior to shipping. The Flexsafe® l Flexel® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank® to ensure the security of your product during shipping.

    Reliable transportation of critical drug substances

    The exceptional strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping by land and air. The robustness of Flexsafe® bags for shipping has been proven by several extensive qualification regimes, combining stringent ASTM D4169 testing standards along with real shipping conditions.

    Space-saving

    The Palletank® for shipping can be stacked up to 3 high when not in transit to maximize the utilization of the available clean room area. When not in use, the Palletank® is foldable and stackable up to 5 high.

    Easy cleanability

    In order to simplify the cleaning and disinfection cycles, all movable parts of the Palletank® for shipping can be dismantled (including door hinges).

    Applications

    • Application Area
      Liquid storage & shipping
    • Process Step
      • Drug Substance Purification
      • Cell Harvest & Downstream Processing Intermediates
      • Media Preparation
      • Buffer Preparation

    Product Information

    • Brand
      Palletank®