Watson-Marlow peristaltic pumps
Some weighing applications control peristaltic pumps for the transfer of liquids. Peristaltic pumps are robust, accurate, require low maintenance and do not come into direct contact with the transferred liquid. In consequence, there is no need to clean or decontaminate the pump after the liquid transfer. Sartorius offers three Watson-Marlow pumps with different flow rates for the transfer of liquid up to 11 L/min.
Overview
Specifications
Choose your product
Products (16)
-
-
LCD
-
2.4''
-
50/60Hz
-
3 - 400 mL/min @ 3-400 rpm with 3.2 mm ID, 11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LCD
-
2.4''
-
50/60Hz
-
3 - 400 mL/min @ 3-400 rpm with 3.2 mm ID, 11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LCD
-
2.4''
-
50/60Hz
-
3 - 400 mL/min @ 3-400 rpm with 3.2 mm ID, 11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
4 - 11.000 mL/min @ 0.1-265 rpm
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
1.600 - 3.300 mL/min @ 0,1-220 rpm
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
1.600 - 3.300 mL/min @ 0,1-220 rpm
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
1.600 - 3.300 mL/min @ 0,1-220 rpm
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
4 - 11.000 mL/min @ 0.1-265 rpm
-
-
-
LCD
-
1.6''
-
50/60Hz
-
11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LCD
-
1.6''
-
50/60Hz
-
11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
Couldn’t find the product you need?
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
1.600 - 3.300 mL/min @ 0,1-220 rpm
-
-
-
LCD
-
2.4''
-
50/60Hz
-
3 - 400 mL/min @ 3-400 rpm with 3.2 mm ID, 11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LCD
-
2.4''
-
50/60Hz
-
3 - 400 mL/min @ 3-400 rpm with 3.2 mm ID, 11 - 1400 mL/min @ 3-400 rpm with 6.4 mm ID
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
4 - 11.000 mL/min @ 0.1-265 rpm
-
-
-
LED screen with touch technology
-
3.2''
-
50/60Hz
-
4 - 11.000 mL/min @ 0.1-265 rpm
-
-
Couldn’t find the product you need?