Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Lab Filtration & Purification
- Membrane Filters
- PES Membrane , 293 mm, 0.8 µm
PES Membrane , 293 mm, 0.8 µm
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
- Item No.:
- 15404-293------G
PES Membrane , 293 mm, 0.8 µm
Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.
Overview
Specifications
Choose your Polyethersulfone (PES) Membrane Filters
They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore- the low level of extractables makes them suitable for environmental analysis.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
Dimensions
-
Filter Diameter⌀ 293 mm
-
Membrane Thickness150 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate125 mL/min/cm²/bar (Water)
-
Grade15404
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Bubble Point≥ 1.1 bar
-
Burst Pressure≥ 0.2 bar
-
Pore Size0.8 µm
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size25
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
-
Gamma radiation 25 kGy
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.