Phase Separating Paper / Grade 480

Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.

Price (USD):
$224.00
Item No.: 
FT-4-602-270
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

Application Examples

  • Filtration of organic solvents that have been contaminated with water to separate the aqueous from the organic phase
  • Filtration of extracting solvents in clinical or medical labs
  • Separation of emulsions that are formed during the extraction of aqueous plant or drug solutions

Applications

  • Application
    8799045747296  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 270 mm  

General Specifications

  • Filter Format
    8798987911776  
  • Filter Paper/Membrane Color
    8798966481504  
  • Grade
    8799000330848  
  • Thickness
    0.19 mm  

Materials of Construction

  • Filter Material
    8798990008928  
  • Membrane Material
    8799043388000  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    N/A  

Product Information

  • Filter Type
    8804451320416  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    85 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.