Picus® Electronic Pipette, Single Channel
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,110.00
- Item No.:
- 735101
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® Electronic Pipettes
Streamline lab workflows with the single-channel Picus® Electronic Pipette. This electronic pipette is one of the most user-friendly and simple (yet advanced) pipettes on the market. This sophisticated pipette is the ideal tool for daily repetitive liquid handling in laboratories, where accuracy, speed and ergonomics are all important. Fully electronic design and control allows more consistent, reliable and reproducible results.
Ensure High Accuracy and Precision
Many laboratories require the pipetting of very small amounts of liquid (e.g., a few microliters) exactly and repeatedly. The single-channel Picus® Electronic Pipette will ensure high accuracy and precision by significantly reducing human variance and user error. The electronic brake and piston control system guarantees accurate and precise pipetting results, further reducing variance between users.
Lightweight
The single-channel Picus® Electronic Pipette is the lightest and smallest electronic pipette on the market. Its award-winning design makes it one of the most comfortable and effective pipettes available.
Reduce Strain
The single-channel Picus® Electronic Pipette is accoladed for its superior ergonomic design. With comfort and ease-of-use in mind, it is one of the market's safest and user-friendly pipettes. Sartorius has specifically designed this pipette to reduce risk of injury, such as repetitive strain injury (RSI) after prolonged use. With today’s demanding workloads, this is more important than ever. Failing to take precautions in the lab translates into increased downtime and costly delays.
Ready to Use
The single-channel Picus® Electronic Pipette comes ready to use and partially charged (however, we recommend fully charging it before its first use). For more information on charging, storage and specifications, consult with Sartorius personnel and additional material available on our site.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length217
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume100 – 5,000 µL
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Safe-Cone Filter Plus Ø 6.73 mm, Pack of 50
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.