Picus® NxT Electronic Pipette, 12 Channel
Sartorius proudly presents the 12-channel Picus® Nxt Electronic Pipette, a state-of-the-art electronic pipette unmatched for its versatility, efficiency and comfort.
Top Features of the Picus® Nxt Electronic Pipette
- Simple and streamlined workflow
- Distinct advantages of compliance in strictly regulated laboratories
- Comfortable and safe to use
Popular Applications for the Picus® Nxt Electronic Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745461, LH-745491 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $2,700.00
- Item No.:
- LH-745421
- Availability:
- pcs
- Piece
- 1
Choose your Picus® NxT Electronic Pipettes
The 12-channel Picus® Nxt Electronic Pipette brings ergonomics to a new level with exceptionally lightweight and compact design and ease of operation. This versatile air displacement pipette was designed by an experienced R&D team in cooperation with laboratory personnel and ergonomists to ensure safe and comfortable pipetting. With highly advanced features, it offers distinct safety and efficiency features for highly regulated laboratories.
Perfect for Regulated Laboratories
The 12-channel Picus® Nxt Electronic Pipette offers distinct advantages for highly regulated laboratories. These include accredited calibration certification (accredited 3-point calibration), calibration reminders and password protection for your electronic pipette. Further, you can take advantage of user-definable protocols to ensure consistent, repeatable and reliable results. Protocols are saved to memory, which speeds up routine pipetting sequences.
Ease of Use
At first glance, the many features, protocols, modes, and functions of the 12-channel Picus® Nxt Electronic Pipette may seem daunting. However, the advanced pipette has been designed from top to bottom for ease of use. Ready to use outside of the box, with easy-to-understand supporting materials, you will be able to start work right away. In fact, this complex electronic pipette allows for reduced user variance compared to traditional mechanical pipettes.
Safe to Use
The 12-channel Picus® Nxt Electronic Pipette has been designed with user safety in mind. With award-winning design, our electronic pipettes have been made to ensure comfort and reduce the force needed to operate them. With less force, there is less likelihood of injury.
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length217
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.