- Shop
- Weighing
- Paint Mixing Scales
- PMA.Evolution Ex zone 1, 10 m (AU,ZA,BR) incl. covers
PMA.Evolution Ex zone 1, 10 m (AU,ZA,BR) incl. covers
PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).
- Article number:
- EVO1X2N2-C
- Piece
- 1
PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).
Overview
Specifications
Choose your PMA.Evolution Paint Mixing Scales
Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.
- Internal Mixing Module
- Amazingly Fast Installation
- New High-contrast Display
- Clean Work Environment
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 1
-
Legal VerificationN/A
Connections (Data)
-
Data Interface
-
USB
- Type B
-
USB
Dimensions
-
Cable Length10 m
-
Depth321 mm
-
Dimensions9.1 inch × 12.6 inch × 13.4 inch
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 6.0
-
DisplayHigh contrast B & W
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight1, 2, 5 kg (class F2 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity7,500 g
Power Requirements
-
Power Consumption2.0 W
-
Power Plug
-
Australia
-
South Africa
- Brazil
-
Australia
-
Power Requirements100 – 240 V~, -10 % / +10 %
Product Information
-
BrandPMA.Evolution
-
Product LinePMA.Evolution
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.