- Shop
- Weighing
- Paint Mixing Scales
- PMA.Evolution Paint Mixing Scales with Covers for China, India, South Korea
PMA.Evolution Paint Mixing Scales with Covers for China, India, South Korea
PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas.
- Item No.:
- EVO1S1N3-C
PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas.
Overview
Specifications
Choose your PMA.Evolution Paint Mixing Scales
Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.
- Internal Mixing Module
- Amazingly Fast Installation
- New High-contrast Display
- Clean Work Environment
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneNon ex
-
Legal VerificationN/A
Connections (Data)
-
Data Interface
-
USB
- Type B
-
USB
Dimensions
-
Cable LengthN/A
-
Depth321 mm
-
Dimensions9.1 inch × 12.6 inch × 13.4 inch
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 6.0
-
DisplayHigh contrast B & W
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight1, 2, 5 kg (class F2 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity7,500 g
Power Requirements
-
Power Consumption2.0 W
-
Power Plug
-
China
-
India
- South Korea
-
China
-
Power Requirements100 – 240 V~, -10 % / +10 %
Product Information
-
BrandPMA.Evolution
-
Product LinePMA.Evolution
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.