Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

PMA.HD Ex zone 1, 10 m, (AU,ZA,BR)

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 10 m length (33 ft.). USB plug-in adapter AC adapter set (AU,ZA,BR).

Item No.: 
LAB1X2N2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.HD Ex zone 1, 10 m, (AU,ZA,BR)
PMA.HD Ex zone 1, 10 m, (AU,ZA,BR)

PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 10 m length (33 ft.). USB plug-in adapter AC adapter set (AU,ZA,BR).

Item No.:
LAB1X2N2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    10 m
  • Depth
    294 mm
  • Dimensions
    8.3 inch × 11.6 inch × 10.3 inch
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Scale Interval
    0.01 g

General Specifications

  • External Calibration Weight
    1, 2 kg (class F1 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    2,200 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    • Australia
    • Brazil
    • South Africa
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Product Information

  • Brand
    PMA.HD
  • Product Line
    PMA.HD

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.