- Shop
- Weighing
- Paint Mixing Scales
- PMA.HD Ex zone 1, 20 m
PMA.HD Ex zone 1, 20 m
PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 20 m length (65 ft.)
- Article number:
- LAB1X3
- Piece
- 1
PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 20 m length (65 ft.)
Overview
Specifications
Choose your PMA.HD
The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.
With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.
The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs
- Higher accuracy for smaller amounts
- Ideal solution for mobile applications
- Versatile USB power options
- Software compatibility
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 1
Connections (Data)
-
Data Interface
-
USB
- Type B
-
USB
Dimensions
-
Cable Length20 m
-
Depth294 mm
-
Dimensions8.3 inch × 11.6 inch × 10.3 inch
-
Weighing Pan Diameter⌀ 180 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 6.0
-
DisplayHigh contrast B & W
-
Scale Interval0.01 g
General Specifications
-
External Calibration Weight1, 2 kg (class F1 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity2,200 g
Power Requirements
-
Power Consumption2.0 W
-
Power PlugWithout power supply
Product Information
-
BrandPMA.HD
-
Product LinePMA.HD
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.