Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

PMA.Vision Ex zone 1, 10 m (IN,KR,CN)

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item No.: 
VIS1X2M3-C
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.Vision Ex zone 1, 10 m (IN,KR,CN)
PMA.Vision Ex zone 1, 10 m (IN,KR,CN)

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item No.:
VIS1X2M3-C
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!

Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.

The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.

Design your processes forward-focused and economically - the PMA.Vision will inspire you.

  • No dedicated PC/Terminal in the mixing area needed
  • Smaller investment: Lower installation cost
  • Ease of installation-Simpler cabling
  • Easy to clean: Tempered edge-glass display and optional in-use protective covers
  • Mixing process does not need to be supported by color software
  • Mobile data processing

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1

Connections (Data)

  • Data Interface
    • Ethernet 10
    • 100 Mbit

Dimensions

  • Cable Length
    10 m
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Weighing Pan Diameter
    ⌀ 233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 5.0
  • Display
    High resolution graphic display
  • Scale Interval
    0.1 g

General Specifications

  • External Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    7,500 g

Power Requirements

  • Power Consumption
    5.1 W
  • Power Plug
    • China
    • India
    • South Korea
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Product Information

  • Brand
    PMA.Vision
  • Product Line
    PMA.Vision

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.