Polyethylene-Coated Paper / Grade LabSorb

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

Price (USD)
$359.00
Article number: 
FT-1-601-600050
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Polyethylene-Coated Paper / Grade LabSorb
Polyethylene-Coated Paper / Grade LabSorb

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

Price (USD):
$359.00
Item No.:
FT-1-601-600050
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    600 mm × 50 m
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Reels
  • Filter Paper/Membrane Color
    White
  • Grade
    LabSorb
  • Specifications
    Polyethylene coated paper, absorption : 150 %

Materials of Construction

  • Filter Material
    Polyethylene Coated Cellulose
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Surface Protection Papers
  • Pack Size
    1
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    140 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.