Precision OEM Weigh Cells WZB1403-N

Capacity: 1400 g

Readability: 1 mg

Preload: 0 - 100 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Article number: 
WZB1403-N
*Custom/bulk order quotes are provided within 24 hours of request.
Precision OEM Weigh Cells WZB1403-N
Precision OEM Weigh Cells  WZB1403-N

Capacity: 1400 g

Readability: 1 mg

Preload: 0 - 100 g

Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids.

Item No.:
WZB1403-N

Overview

Specifications

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
  • The load receptor is equipped with overload protection
  • Below-balance weighing is possible
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • Easy to adapt to existing installation options
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    1400 g
  • Preload
    0 - 100 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.