Prefilter attachment, stainless steel

Allows the separation of coarse solids from samples with bacteriological germ detection in a single operation, before and during the actual germ-retaining filtration step.
Price (USD)
$331.00
Item No.: 
16807
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Prefilter attachment, stainless steel
Prefilter attachment, stainless steel
Allows the separation of coarse solids from samples with bacteriological germ detection in a single operation, before and during the actual germ-retaining filtration step.
Price (USD):
$331.00
Item No.:
16807
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Allows the separation of coarse solids from samples in bacteriological germ detection in a single operation, before and during the actual germ-retaining filtration step. It is used between the funnel and the lower part of the stainless steel vacuum filtration devices. 11301, a white cellulose nitrate (cellulose ester) membrane filter with a pore size of 8 μm is used as a pre-filter. It retains coarse particles in the sample to be tested, which flows through the membrane filter to the test filter (e.B. 0.45 μm) of the underlying filter support of the vacuum device. After filtration is complete, the test filter is incubated. The colonies can grow on the filter surface without being disturbed by or superimposed by an excess of particles. Autoclavable and flammable. simple separation of coarse particles is made of high-quality stainless steel sterilizable

Applications

  • Application
    Microbial Enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Volume

  • Volume
    2 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.