Pro Mixer Remote Control Cable

Remote-control cable for the Sartorius Pro Mixer Drive Unit.

  • Enables external start/stop and speed setting.
  • Carries analog (4–20 mA / 0–10 V) and digital I/O signals.
  • Shielded design minimises electrical noise.
  • 5 m length with pre-assembled M12 connectors.
Price (USD):
$229.00
Item No.: 
FMA303416
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Pro Mixer Remote Control Cable

Remote-control cable for the Sartorius Pro Mixer Drive Unit.

  • Enables external start/stop and speed setting.
  • Carries analog (4–20 mA / 0–10 V) and digital I/O signals.
  • Shielded design minimises electrical noise.
  • 5 m length with pre-assembled M12 connectors.
Price (USD):
$229.00
Item No.:
FMA303416
Number of pieces
1

Overview

Specifications

Pro Mixer Remote Control Cable

Connect the Flexsafe® Pro Mixer Drive Unit to a plant PLC or SCADA without custom wiring. The pre-assembled cable transmits all signals required for remote start, stop, speed set-point and feedback. It simplifies integration of the single-use mixer into automated production environments.

Key features

  • Compatible with the Pro Mixer 15-pin remote connector via 8-pin M12 plugs.
  • Supports analog 4–20 mA input for speed set-point and 0–10 V output for actual speed.
  • Two digital inputs (enable, reset) plus status and error outputs carried in one line.
  • Shielded construction reduces electromagnetic interference during operation.

Applications

  • Linking the Pro Mixer to external controllers, data loggers or building automation systems.
  • Automating recipe-based mixing or synchronising multiple process steps.

Specifications

  • Cable length: 5 m.
  • Connector type: straight, 8-position M12, coding A, shielded.
  • Operating voltage range: 5–24 V for digital channels.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Dimensions

  • Cable Length
    5 m

Product Information

  • Brand
    Palletank®
  • Mixing Technology
    Pro Mixer
  • Pack Size
    1