Proline® Plus 5-pack 10
Choose your Pipette Multipacks
Proline Plus mechanical pipettes combine durable construction with ease and ligtness of use. The ergonomic finger hook and easy-to-read volume display offer comfort and quality for your everyday pipetting. Proline Plus 5-pack 10 includes three single-channel pipettes, 0.5-10µl, 10-100µl, 20-200µl, 100-1,000µl, and 500-5,000µl, trays of matching tips and a linear stand. Please see related products for more matching tips.
Accessories Information
-
Accessories IncludedStand included
Compliance Information
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH300 × 200 × 310 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandProline® Plus
-
Pipette TypeMechanical pipettes, multipacks
Volume
-
Volume10 µl, 100 µl, 200 µl, 1,000 µl, 5,000 µl
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.